IESNA:LM-63-2002
[TEST]P1380093
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-835-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (104) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26146.6
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3899.5 4080.5 4331.5 4354.9 4378.2 4325.7 4144.7 3899.5 3876.2 4074.6 4349.0 4740.1 5283.0 5896.0 6555.6 7151.1 7658.9 8125.9 
8698.0 9258.4 9783.8 9929.8 9451.1 8616.3 6765.8 3625.2 2276.7 1663.7 1237.6 904.8 636.3 478.7 350.3 186.8 58.4 11.7 0.0 
3899.5 4144.7 4331.5 4401.6 4419.1 4372.4 4185.6 3922.9 3899.5 4098.0 4395.7 4734.3 5312.2 5884.3 6544.0 7203.6 7752.3 8190.2 
8768.1 9328.5 9848.0 10011.5 9591.2 8639.6 6643.2 3636.8 2364.2 1687.1 1249.2 910.7 648.0 484.5 367.8 210.2 58.4 11.7 0.0 
3899.5 4144.7 4343.2 4430.7 4419.1 4389.9 4255.6 4039.6 3934.5 4098.0 4343.2 4687.6 5207.1 5755.9 6503.1 7326.2 7869.1 8178.5 
8738.9 9311.0 9883.1 10250.8 10104.9 9240.9 7618.1 4442.4 2819.6 2072.3 1523.6 1056.6 753.1 554.6 402.8 268.5 64.2 11.7 0.0 
3899.5 4115.5 4314.0 4430.7 4465.8 4483.3 4395.7 4220.6 4068.8 4115.5 4302.3 4565.0 4950.3 5510.7 6082.8 6649.0 7256.1 7804.9 
8382.8 8984.1 9678.7 10326.7 10490.2 10023.2 8943.2 6088.6 3549.3 2603.6 1961.4 1441.9 998.2 706.3 443.7 268.5 81.7 11.7 0.0 
3899.5 4103.8 4331.5 4465.8 4541.7 4588.4 4582.5 4477.4 4366.5 4302.3 4366.5 4547.5 4833.5 5224.7 5709.2 6252.1 6759.9 7378.7 
7956.6 8575.4 9322.6 10169.1 10957.2 11132.3 10501.8 8698.0 5265.5 3018.0 2200.8 1733.8 1167.5 793.9 531.2 309.4 122.6 17.5 0.0 
3899.5 4098.0 4308.1 4471.6 4600.0 4699.3 4751.8 4763.5 4722.6 4687.6 4710.9 4781.0 4938.6 5195.5 5551.6 6018.6 6561.5 7156.9 
7758.2 8412.0 9147.5 9958.9 10980.5 12124.7 12580.0 12136.4 9643.7 5656.6 2650.3 1576.2 1097.5 718.0 461.2 274.4 122.6 23.4 0.0 
3899.5 4057.1 4249.8 4442.4 4617.5 4781.0 4909.4 5037.8 5119.6 5201.3 5248.0 5376.4 5551.6 5715.0 5977.7 6316.3 6765.8 7332.0 
8073.4 8844.0 9597.0 10285.9 11003.9 12241.4 14214.6 15907.5 16012.5 12889.4 8213.5 3858.7 1471.1 828.9 467.0 245.2 122.6 35.0 
0.0 
3899.5 4010.4 4191.4 4378.2 4594.2 4792.7 4997.0 5207.1 5446.5 5703.3 5995.2 6222.9 6409.7 6608.2 6835.8 7215.3 7834.1 
8476.2 9229.2 10116.6 10951.3 11751.1 12527.5 13432.3 14833.3 16923.2 19701.9 19736.9 17080.8 12305.7 7694.0 3596.0 1009.9 
449.5 151.8 46.7 0.0 
3899.5 3992.9 4121.3 4290.6 4454.1 4705.1 4897.7 5183.8 5510.7 5849.3 6281.3 6695.7 7133.5 7635.6 8219.3 8966.6 9766.3 
10799.6 11780.3 12726.0 13642.5 14430.5 15119.4 15790.7 16625.5 17845.5 19777.8 21173.0 20449.1 17758.0 12749.3 4553.3 1097.5 
472.8 157.6 52.5 0.0 
3899.5 3963.7 4068.8 4208.9 4395.7 4600.0 4821.9 5084.6 5358.9 5720.8 6123.6 6532.3 6999.3 7466.3 8079.2 8762.2 9643.7 
10712.0 11792.0 12883.6 13998.6 14961.8 15831.6 16678.0 17699.6 19024.7 20951.1 22305.5 21009.5 18756.2 12638.4 4109.7 963.2 
443.7 157.6 58.4 0.0 
3899.5 3946.2 4045.5 4168.0 4314.0 4477.4 4652.6 4886.1 5113.7 5405.6 5732.5 6071.1 6392.2 6795.0 7267.8 7839.9 8528.7 9375.2 
10174.9 11044.7 11873.7 12673.4 13403.1 14127.0 14996.8 16286.9 17903.9 18592.8 16870.7 15177.8 10601.1 3344.9 864.0 385.3 
134.3 58.4 0.0 
3899.5 3934.5 4010.4 4086.3 4214.7 4314.0 4454.1 4617.5 4821.9 5020.3 5224.7 5446.5 5680.0 5872.6 6164.5 6450.5 6894.2 7378.7 
7933.3 8511.2 8966.6 9509.5 10081.5 10653.6 11529.3 12661.8 14272.9 14582.3 12690.9 11266.6 8120.1 3012.2 723.9 315.2 
116.8 52.5 0.0 
3899.5 3893.7 3946.2 3998.8 4074.6 4162.2 4226.4 4302.3 4366.5 4424.9 4483.3 4489.1 4430.7 4343.2 4220.6 4115.5 4051.3 4045.5 4127.2 
4325.7 4600.0 4874.4 5160.4 5522.4 6041.9 6905.9 7729.0 6905.9 4932.8 4238.1 3175.7 1325.1 467.0 227.7 99.2 52.5 0.0 
3899.5 3852.8 3817.8 3806.1 3788.6 3741.9 3648.5 3508.4 3350.8 3146.5 2959.7 2772.9 2621.1 2510.2 2399.3 2352.6 2294.2 2270.8 2270.8 
2282.5 2317.5 2294.2 2200.8 2043.2 1815.5 1517.8 1243.4 1033.3 869.8 729.7 589.6 437.8 321.1 210.2 99.2 40.9 0.0 
3899.5 3782.8 3695.2 3590.1 3479.2 3339.1 3175.7 3023.9 2877.9 2772.9 2691.1 2626.9 2568.5 2498.5 2451.8 2393.4 2352.6 2311.7 2253.3 
2171.6 2066.5 1938.1 1763.0 1611.2 1453.6 1307.6 1167.5 1021.6 881.5 753.1 618.8 467.0 315.2 210.2 105.1 35.0 0.0 
3899.5 3747.7 3584.3 3432.5 3257.4 3123.1 3018.0 2930.5 2872.1 2807.9 2761.2 2708.6 2650.3 2586.1 2527.7 2463.5 2410.9 2352.6 2276.7 
2165.7 2043.2 1908.9 1786.3 1698.7 1611.2 1488.6 1331.0 1155.8 1009.9 846.5 683.0 513.7 361.9 221.8 105.1 29.2 0.0 
3899.5 3695.2 3485.0 3309.9 3152.3 3064.7 3018.0 2983.0 2983.0 2948.0 2901.3 2831.2 2749.5 2673.6 2568.5 2498.5 2416.8 2340.9 2241.6 
2154.1 2084.0 2014.0 1926.4 1873.9 1763.0 1628.7 1465.2 1307.6 1144.2 969.0 753.1 612.9 461.2 303.6 140.1 29.2 0.0 
3899.5 3648.5 3409.2 3204.8 3105.6 3070.6 3076.4 3105.6 3088.1 3047.2 2983.0 2877.9 2784.5 2673.6 2580.2 2463.5 2352.6 2247.5 2189.1 
2130.7 2043.2 1973.1 1914.7 1827.2 1687.1 1622.9 1535.3 1441.9 1290.1 1056.6 916.5 741.4 589.6 391.1 210.2 35.0 0.0 
3899.5 3625.2 3350.8 3169.8 3093.9 3099.8 3140.6 3169.8 3181.5 3146.5 3023.9 2889.6 2749.5 2609.4 2486.8 2370.1 2282.5 2247.5 2177.4 
2089.9 1973.1 1873.9 1803.8 1692.9 1646.2 1576.2 1494.4 1412.7 1220.1 1080.0 957.4 828.9 653.8 461.2 245.2 23.4 0.0 
3899.5 3607.6 3315.8 3158.1 3099.8 3146.5 3187.3 3251.5 3245.7 3175.7 3029.7 2866.3 2667.8 2486.8 2352.6 2282.5 2294.2 2265.0 2136.6 
1967.3 1833.0 1768.8 1675.4 1605.3 1552.8 1494.4 1412.7 1284.3 1115.0 1004.1 887.3 776.4 601.3 449.5 221.8 17.5 0.0 
3899.5 3601.8 3286.6 3129.0 3105.6 3140.6 3216.5 3269.1 3263.2 3193.2 3018.0 2784.5 2551.0 2370.1 2241.6 2189.1 2241.6 2165.7 1990.6 
1844.7 1716.3 1698.7 1582.0 1541.1 1500.3 1436.0 1348.5 1202.5 1068.3 963.2 846.5 805.6 572.1 373.6 192.6 11.7 0.0 
3899.5 3601.8 3286.6 3111.4 3105.6 3129.0 3199.0 3257.4 3274.9 3199.0 3018.0 2761.2 2539.4 2364.2 2230.0 2189.1 2235.8 2142.4 1984.8 
1827.2 1698.7 1681.2 1570.3 1529.5 1471.1 1418.5 1342.6 1190.9 1062.4 945.7 817.3 723.9 496.2 356.1 186.8 11.7 0.0 
